Variants TP 25-50/2 B A-O-Z-BUBE
Specifications
Others | |
---|---|
Net weight: | 8.2 kg |
Gross weight: | 9.7 kg |
Shipping volume: | 0.04 m³ |
Sales region: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Type of connection: | UNION |
Size of connection: | 1 1/2 inch |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 180 mm |
Connect code: | O |
Technical | |
---|---|
Pump speed on which pump data are based: | 2840 rpm |
Rated flow: | 4 m³/h |
Rated head: | 3.8 m |
Maximum head: | 50 dm |
Code for shaft seal: | BUBE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Bronze |
: | 2.1050 |
: | B505-C90700 |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | Z |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 0.12 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 0.59/0.34 A |
Cos phi - power factor: | 0.80-0.72 |
Rated speed: | 2800-2850 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 81602312 |
Product name: | TP 25-50/2 B A-O-Z-BUBE |
Product No: | 96408471 |
EAN number: | 5700390414627 |
Price: |