Variants TP 40-90/2 B A-F-Z-BUBE
Specifications
Liquid | |
---|---|
Liquid temperature range: | 0 .. 110 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Type of connection: | DIN |
Size of connection: | DN 40 |
Pressure rating for connection: | PN 6 / PN 10 |
Port-to-port length: | 250 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2830 rpm |
Rated flow: | 8 m³/h |
Rated head: | 5.4 m |
Maximum head: | 90 dm |
Code for shaft seal: | BUBE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Bronze |
: | 2.1050 |
: | B505-C90700 |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | Z |
Electrical data | |
---|---|
Rated power - P2: | 0.25 kW |
Number of poles: | 2 |
Product name: | TP 40-90/2 B A-F-Z-BUBE |
Product No: | 96408494 |
EAN number: | 5700390415501 |
Price: |