Variants TP 40-90/2 A-F-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 12.8 kg |
Gross weight: | 13.8 kg |
Shipping volume: | 0.02 m³ |
Sales region: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Type of connection: | DIN |
Size of connection: | DN 40 |
Pressure rating for connection: | PN 6 / PN 10 |
Port-to-port length: | 250 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2830 rpm |
Rated flow: | 8 m³/h |
Rated head: | 5.4 m |
Maximum head: | 90 dm |
Code for shaft seal: | BUBE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | 30 B |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 63 |
Rated power - P2: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 2.2 A |
Cos phi - power factor: | 0.88 |
Rated speed: | 2875 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85Z80828 |
Product name: | TP 40-90/2 A-F-A-BUBE |
Product No: | 96408816 |
EAN number: | 5700390914516 |
Price: |