Variants TPD 80-30/4 AI-F-A-BUBE
Specifications
Others | |
---|---|
Sales region: | GB |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 140 °C |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Type of connection: | DIN |
Size of connection: | DN 80 |
Pressure rating for connection: | PN 6 |
Port-to-port length: | 360 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1400 rpm |
Rated flow: | 29 m³/h |
Rated head: | 1.8 m |
Maximum head: | 30 dm |
Code for shaft seal: | BUBE |
Pump version: | AI |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | A48-40 B |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Electrical data | |
---|---|
Rated power - P2: | 0.37 kW |
Number of poles: | 4 |
Product name: | TPD 80-30/4 AI-F-A-BUBE |
Product No: | 96408863 |
EAN number: | 5700390423766 |
Price: |