UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable for installation on an auto coupling.
Submersible wastewater pumps
UNILIFT AP12 is a stainless-steel submersible pump designed for pumping non-aggressive water and grey wastewater with particles up to 12 mm. It can...
UNILIFT AP50 is a stainless-steel submersible pump designed for pumping non-aggressive water and grey wastewater with particles up to 50 mm. It can...
UNILIFT AP35 is a stainless-steel submersible pump designed for pumping non-aggressive water and grey wastewater with particles up to 35 mm. It can...
UNILIFT APG is a single-stage submersible pump designed for pumping domestic wastewater in pressurised systems. The pump features a grinder system ...
UNILIFT AP50B is a stainless-steel submersible pump designed for pumping wastewater with particles up to 50 mm. It can be installed on an auto coup...
UNILIFT AP35B is a stainless-steel submersible pump designed for pumping effluents with particles up to 35 mm. It can be installed on an auto coupl...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.