UPA, Home booster

UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at showers, taps and other tapping points.

Max flow
4 m³/h
Head max
16 m
Liquid temperature
0 .. 95 °C
p max
10 bar