Variants ALPHA1 32-80 180
Specifications
Others | |
---|---|
Energy (EEI): | 0.20 |
Terminal box position: | 6H |
Net weight: | 2.1 kg |
Gross weight: | 2.5 kg |
Shipping volume: | 0.004 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 2 |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Maximum head: | 80 dm |
TF class: | 110 |
Approvals: | CE,VDE |
Model: | B |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | PES 30% GF |
Material: | EN-GJL-150 |
: | A48-150B |
Electrical data | |
---|---|
Power input - P1: | 3 .. 50 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.04 .. 0.44 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Thermal protec: | ELEC |
Product name: | ALPHA1 32-80 180 |
Product No: | 59C15504 |
EAN number: | 5713830367124 |
Price: |