Variants ALPHA2 15-60 130
Specifications
Others | |
---|---|
Energy (EEI): | 0.17 |
Terminal box position: | 6H |
Net weight: | 1.7 kg |
Gross weight: | 1.8 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 130 mm |
Technical | |
---|---|
Maximum head: | 60 dm |
TF class: | 110 |
Approvals: | CE,VDE |
Model: | E |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | PES 30%GF |
Material: | EN-GJL-150 |
: | A48-150B |
Controls | |
---|---|
Aut. night: | automatic reduced night-time duty included |
Electrical data | |
---|---|
Power input - P1: | 3 .. 34 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.04 .. 0.32 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Thermal protec: | ELEC |
Product name: | ALPHA2 15-60 130 |
Product No: | 59C16700 |
EAN number: | 5713828225429 |
Price: |