Variants UPML AUTO 25-105 130
Specifications
Others | |
---|---|
Energy (EEI): | 0.23 |
Net weight: | 2.43 kg |
Gross weight: | 2.5 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 95 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 10 bar |
Port-to-port length: | 130 mm |
Technical | |
---|---|
Maximum head: | 105 dm |
TF class: | 95 |
Approvals: | CE,VDE |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | PES 30% GF |
Electrical data | |
---|---|
Power input - P1: | 12 .. 140 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.1 .. 1.1 A |
Enclosure class (IEC 34-5): | X2D |
Thermal protec: | ELEC |
Product name: | UPML AUTO 25-105 130 |
Product No: | 59C80052 |
EAN number: | 5711495866075 |
Price: |