Variants UP 20-07 N 150
Specifications
Others | |
---|---|
Net weight: | 2.1 kg |
Gross weight: | 2.3 kg |
Shipping volume: | 0.004 m³ |
Country code: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 1/4 |
Pressure rating: | PN 10 |
Port-to-port length: | 150 mm |
Fittings: | Y |
Technical | |
---|---|
Speed no: | 1 |
Head max: | 7 dm |
TF class: | 110 |
Approvals on nameplate: | CE,WRC |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Max. power input: | 50 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Current in speed 3: | 0.24 A |
Capacitor size - run: | 4 µF |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | Impedance protected |
Product name: | UP 20-07 N 150 |
Product No: | 59640606 |
EAN number: | 5700390867515 |
Price: |