Variants UPS 40-80 F 250
Specifications
Others | |
---|---|
Net weight: | 8.1 kg |
Gross weight: | 8.5 kg |
Shipping volume: | 0.012 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 40 |
Pressure rating: | PN 6 / PN 10 |
Port-to-port length: | 250 mm |
Fittings: | Y |
Technical | |
---|---|
Speed no: | 3 |
Head max: | 80 dm |
TF class: | 110 |
Approvals on nameplate: | CE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input in speed 1: | 145 W |
Power input in speed 2: | 215 W |
Max. power input: | 245 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 240 V |
Current in speed 1: | 0.64 A |
Current in speed 2: | 0.92 A |
Current in speed 3: | 1.02 A |
Capacitor size - run: | 5 µF |
Enclosure class (IEC 34-5): | IP42 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | UPS 40-80 F 250 |
Product No: | 52022101 |
EAN number: | 5700390846770 |
Price: |