Variants GD 50
Specifications
Others | |
---|---|
Net weight: | 14 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 15 .. 120 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 50 |
Pressure rating: | PN 16 |
Technical | |
---|---|
Flow range: | 2 - 7.6 m³/h |
Flowrange: | 2 .. 7.6 m³/h |
Min flow: | 2 m³/h |
Max flow: | 7.6 m³/h |
Head range: | 0.84-0.35 m |
Headrange: | 0.35 .. 0.84 m |
Head min: | 0.35 m |
Head max: | 0.84 m |
Electrical data | |
---|---|
Power input - P1: | 0.075 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220/380 V |
Rated current: | 0.22 A |
Rated speed: | 1400 rpm |
Product name: | GD 50 |
Product No: | 57530350 |
EAN number: | 5700390859459 |
Price: |