Reach your treatment targets with the Grundfos SFG flowmaker
Submersible SFG flowmakers are the energy-saving choice for maintaining wastewater flow without sedimentation. Part of the Grundfos portfolio of agitators, SFG flowmakers offer a superior thrust-to-power ratio and best-in-class hydraulic design. Variable speed operation with an external variable frequency drive ensures an energy-efficient performance with a soft start.
Overall, SFG flowmakers have a robust, anti-corrosive design for the longest working lifetime in municipal, industrial and agricultural treatment plants. The multi-stage sealing system is one of several standard features that prevent leakage. The flowmakers are suitable for activated sludge with a dry solids content of 0.5-1 % and for other liquids with a dry solids content of maximum 1.5 %.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.