BMS hp MG

The BMShp booster module is suitable for industrial and water supply applications where the inlet pressure is up to 80 bar. The booster modules are used to increase the system pressure.

Max flow
343 m³/h
Head max
126 m
Liquid temperature
0 .. 40 °C