BMS hp MGE

The BMShp booster module is suitable for industrial and water supply applications where the inlet pressure is up to 80 bar. The booster modules are used to increase the system pressure.

Water pump product information (MEI)
Max flow
251 m³/h
Head max
127 m
Liquid temperature
0 .. 40 °C