CM, CME

CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps are available in cast iron and stainless steel.

Water pump product information (MEI)
Max flow
36 m³/h
Head max
121 m
Liquid temperature
-20 .. 120 °C
p max
16 bar