• Circulator pumps

COMFORT

COMFORT are energy-efficient hot water recirculation pumps designed for one- and two-family houses. The pumps are suitable for drinking water due to the corrosion-resistant pump housings.

Max flow
0.50 m³/h
Head max
1 m
Liquid temperature
0 .. 95 °C
p max
10 bar