Dosing pumps, Mechanical

The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities. Mechanical pumps require minimum maintenance and are the best choice for many dosing applications. The pumps covers a large flow- and pressure range.

Max flow
1500 l/h
Head max
16 bar
Liquid temperature
-10 .. 90 °C
p max
200 bar