Hydro Multi-B

Turn Key Pressure boosting system for boosting of water in flats, hotels etc. Available with 2-3 parallel connected pumps, with an integrated controller and all necessary fittings

Max flow
48 m³/h
Head max
108 m
Liquid temperature
0 .. 60 °C
p max
16 bar