Hydro Solo-E

Hydro Solo-E is a fully-optimised booster system designed for systems where it is crucial to keep constant pressure. It features constant-pressure control, flow estimation and plug-and-pump installation.

Max flow
28 m³/h
Head max
128 m
Liquid temperature
0 .. 60 °C
p max
16 bar