• Endsuction long coupled single stage

NKG

Suitable for:
  • Commercial air conditioning
  • Commercial heating
  • Commercial water pressure boosting
  • District heating
  • Cooling
  • Desalination
  • Leach mining
  • Mine dewatering
  • Temperature control
  • Industrial boiler systems
  • Industrial heating
  • Irrigation
  • Surface water intake
  • Water distribution

Standard pumps according to ISO 2858

Max flow
859 m³/h
Head max
17 m
Liquid temperature
-25 .. 140 °C
p max
25 bar