- Max flow
- 25 l/s
- Head max
- 44 m
- Liquid temperature
- 0 .. 40 °C
- p max
- 6 bar
Maximise reliability for heavy-duty sewage pumping
The SEV 1.1-11 kW submersible wastewater pump is extremely reliable and ideal for intermittent operation and can also be dry-installed without the need for external motor cooling. With the Grundfos SuperVortex impeller, the SEV offers the best solution for liquids with a high content of solids, fibres or gassy sludge, with free passage of solids up to 4”/100 mm. The award-winning SE pumps are designed to handle wastewater, process water and unscreened raw sewage in heavy-duty municipal, utility and industrial applications.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.