• Submersible groundwater pumps

SP-G

Suitable for:
  • Leach mining
  • Ground water intake

Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP-G are high capacity cast iron pumps. The pumps are suitable for boreholes in size 12".

Max flow
389 m³/h
Head max
274 m
Liquid temperature
0 .. 40 °C