Submersible wastewater pumps
UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable for installation on an auto coupling.
UNILIFT AP12 is a stainless-steel submersible pump designed for pumping non-aggressive water and grey wastewater with particles up to 12 mm. It...
UNILIFT AP35 is a stainless-steel submersible pump designed for pumping non-aggressive water and grey wastewater with particles up to 35 mm. It...
UNILIFT AP35B is a stainless-steel submersible pump designed for pumping effluents with particles up to 35 mm. It can be installed on an auto c...
Grundfos UNILIFT AP50 are stainless-steel submersible pumps designed for pumping non-aggressive water and grey wastewater such as drainage and dome...
Grundfos UNILIFT AP50B are stainless-steel submersible pumps designed for pumping waste water, including toilet discharge (where allowed), with par...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.