Water Intake
Whether it is surface water, groundwater or seawater, Grundfos has the right pumping solution for you. Match iSOLUTIONS to your priorities:
- Monitoring: Collect insights into water supply performance
- Control: Ensure changing factory water demands are met with advanced E-pump control
- Optimisation: Minimise your energy use by running your pumping system most efficiently
The Grundfos SPE can help your borehole applications with:
All-stainless-steel construction for use in clean and corrosive water
Reliable hydraulics and an energy efficient IPM (Interior Permanent Magnet) type motor
Speed control according to need using a Grundfos variable speed drive
A wizard for easy setup for speed control using a Grundfos variable speed drive
Protection of the pump installation, where speed control minimises the risk of water hammer and reduces stress on the motor at start-up
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
The Grundfos Hydro MPC-E can help you with:
Keeping a constant pressure at changing flow demands
Optimised energy consumption by determining the most efficient speed and the required number of pumps
Controller communication via most common fieldbus protocols and with built-in Ethernet connection
Easy and intuitive operation from the large colour screen
Facilitated commissioning using the start-up wizard
The Grundfos Machine Health AI solution can help you with:
- Best-in-class cause analysis for any rotary equipment, utilising machine-learning technology and Grundfos pump expertise
- Actionable, real-time insights into the health of your machines
- Data collection using wireless sensors and secure storing in our user-friendly cloud-based platform
- Remote visibility and reliability insights at all times
- Manage downtime and reduce maintenance costs
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
Grundfos sensors, transmitters and switches can help you with:
- A range of robust materials and technologies for different water qualities
- Fewer sensor wells/pockets, cables and variants due to combi- and multi-sensing
- More system functionality, higher accuracy and cost-effective control
- Robust and stable signals, Grundfos Direct Sensors do not need calibration or recalibration
- Direct integration with Grundfos E-pumps, for a complete one supplier solution
The Grundfos SPE can help your borehole applications with:
All-stainless-steel construction for use in clean and corrosive water
Reliable hydraulics and an energy efficient IPM (Interior Permanent Magnet) type motor
Speed control according to need using a Grundfos variable speed drive
A wizard for easy setup for speed control using a Grundfos variable speed drive
Protection of the pump installation, where speed control minimises the risk of water hammer and reduces stress on the motor at start-up
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
The Grundfos Hydro MPC-E can help you with:
Keeping a constant pressure at changing flow demands
Optimised energy consumption by determining the most efficient speed and the required number of pumps
Controller communication via most common fieldbus protocols and with built-in Ethernet connection
Easy and intuitive operation from the large colour screen
Facilitated commissioning using the start-up wizard
The Grundfos Machine Health AI solution can help you with:
- Best-in-class cause analysis for any rotary equipment, utilising machine-learning technology and Grundfos pump expertise
- Actionable, real-time insights into the health of your machines
- Data collection using wireless sensors and secure storing in our user-friendly cloud-based platform
- Remote visibility and reliability insights at all times
- Manage downtime and reduce maintenance costs
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
Grundfos sensors, transmitters and switches can help you with:
- A range of robust materials and technologies for different water qualities
- Fewer sensor wells/pockets, cables and variants due to combi- and multi-sensing
- More system functionality, higher accuracy and cost-effective control
- Robust and stable signals, Grundfos Direct Sensors do not need calibration or recalibration
- Direct integration with Grundfos E-pumps, for a complete one supplier solution
The Grundfos SPE can help your borehole applications with:
All-stainless-steel construction for use in clean and corrosive water
Reliable hydraulics and an energy efficient IPM (Interior Permanent Magnet) type motor
Speed control according to need using a Grundfos variable speed drive
A wizard for easy setup for speed control using a Grundfos variable speed drive
Protection of the pump installation, where speed control minimises the risk of water hammer and reduces stress on the motor at start-up
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
The Grundfos Hydro MPC-E can help you with:
Keeping a constant pressure at changing flow demands
Optimised energy consumption by determining the most efficient speed and the required number of pumps
Controller communication via most common fieldbus protocols and with built-in Ethernet connection
Easy and intuitive operation from the large colour screen
Facilitated commissioning using the start-up wizard
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
The Grundfos SPE can help your borehole applications with:
All-stainless-steel construction for use in clean and corrosive water
Reliable hydraulics and an energy efficient IPM (Interior Permanent Magnet) type motor
Speed control according to need using a Grundfos variable speed drive
A wizard for easy setup for speed control using a Grundfos variable speed drive
Protection of the pump installation, where speed control minimises the risk of water hammer and reduces stress on the motor at start-up
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
The Grundfos Hydro MPC-E can help you with:
Keeping a constant pressure at changing flow demands
Optimised energy consumption by determining the most efficient speed and the required number of pumps
Controller communication via most common fieldbus protocols and with built-in Ethernet connection
Easy and intuitive operation from the large colour screen
Facilitated commissioning using the start-up wizard