Komunikacijska sučelja
Communication interfaces for Industrial Ethernet protocols configurable either for PROFINET IO, Modbus TCP, BACnet IP, EtherNet/IP, or Grundfos cl...
The CIM 260 is a standard interface for data transmission between a cellular network and a Grundfos pump or controller. The CIM 260 3G/4G cellular ...
Add-on module to enable radio communication with the Grundfos GO.
Communication interface for BACnet MS/TP
Communication interface for GSM/SMS/GPRS
Communication interface for LON
Accessories
The CIM 280-EU GiC is an interface for data transmission via 3G/4G cellular network of a Grundfos e-pump or controller or a selected Modbus RTU sla...
Communication interface for Modbus RTU
TTL Adaptor module placed in a CIU box for communication with a CU 3XX.
Communication Interfaces
Communication interface for GRM (GRM require a contract for data hosting)
Communication interface for PROFIBUS DP
Adapter for RS485 GENIbus
Važno! Ako ne možete pronaći dokument na svom jeziku, uvijek je dostupna Engleska verzija.