MTHE

Compact and leakage-free multistage centrifugal pump with integrated frequency converter designed for tank top mounting and for pumping of cooling lubricants and cutting oils for machine tools, cooling applications, industrial liquid transfer and similar applications.

Water pump product information (MEI)
Max. protok
177 l/min
Temperatura tekućine
-10 .. 90 °C
Visina max.
103 m
p max.
10 bar