Find a reliable solution to protect your crops from frost. Grundfos pumps, systems, and controls are compatible with frost protection equipment.
Grundfos PowerAdapt is the power blending solution that will ensure you a constant power output by supplementing solar power with electricity from ...
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI work with submersible, multistage and single...
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Booster set
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Hydro Solo-E is a fully-optimised booster system designed for systems where it is crucial to keep constant pressure. It features constant-pressure ...
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
Close-coupled pumps according to ISO 2858
End-suction close-coupled pumps according to ISO 2858 with frequency-controlled motors.
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Submersible wastewater pumps
The KPL axial-flow propeller pump is designed for high flow at low head.
Submersible groundwater pumps
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos SPE is a range of frequency regulated submersible pumps for Groundwater. The pumps are all stainless-steel and available in 3 material gra...
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Submersible motors
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
CUE
The KWM mixed-flow pump is designed for high flow at medium head.
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Motor Protection for motor and pumps.