Adaptor connections to connect between hoses or hose and pipe
Adaptor connections to connect between different threaded connection sizes
Electric mixers for use in dosing tanks
The injection units are used in conjunction with dosing pumps to inject and mix the dosing medium in pipe systems.
Installation kits
Multifunction valves with counter-pressure, pressure relief, anti-siphoning and safety valve function
Pressure loading valves for constant pressure on the pump dischange side
Pressure valves provide a constant counterpressure of 3 bar. They are particularly required for DDA-FC or DDA-FCM pumps at very small flow rates.
Rigid suction lines with or without dual level switch
Cables and plugs for external control and level sensor connection
Accessories for use with dosing tanks
Chemical tanks
Tubing / hoses
In-line water meters with potential-free pulse signal
Grundfos offers a variety of services developed to help you get the most out of your pump investment. Get in touch with us to learn more.