Sustainable water solutions for your home

Outdated water installations often lead to high water usage, energy loss and increased water and energy bills.  The average household consisting of 3 people wastes around 16,425 liters of water a year, which is equal to 66 bathtubs and 37 hours of waiting time. So how can water supplies be made more sustainable? When choosing one of our solutions, you get to improve water and energy efficiency, creating a positive impact on your home and the environment at the same time.

Sustainable heating with energy-efficient pumps

Heating systems consume a lot of energy even when you’re not using them. If your heating circulator pump is 10+ years old, then replacing it with a smart high-efficiency pump can help save up to 75% on energy consumption.

Instant hot water = sustainable water use 

Do you usually have to wait a minute or two for the shower or faucet to warm up? All that time and wasted water adds up – and every drop counts, contributing to the average household losing between 15,000-20,000 liters every year. An instant hot water installation can eliminate the inconvenience of waiting and offer a home water conservation solution at the same time. 

Sustainable water with rainwater harvesting

Start harvesting your rainwater so you can repurpose it for flushing the toilet, watering your garden, or even washing clothes. Rainwater harvesting pump systems are an incredibly sustainable way to save on your domestic water consumption and preserve water as a natural resource.

Sustainability at Grundfos

At Grundfos, sustainability is at the core of everything we do and has been since our founding. We deliver on our sustainability priorities through our ambitions, empowering our people, reducing our footprint, and enabling responsible governance practices.

200 million possibilities

200 million circulator pumps around the world are outdated, leading to a lot of wasted energy and water. Imagine you had a more efficient home heating system – what could your family do with the savings?

Explore our most popular products for a sustainable home