Accessories for dosing pumps
Accessories for use with dosing tanks
Multifunction valves with counter-pressure, pressure relief, anti-siphoning and safety valve function
Electric mixers for use in dosing tanks
Tubing / hoses
Rigid suction lines with or without dual level switch
Installation kits
Adaptor connections to connect between hoses or hose and pipe
Chemical tanks
Pressure valves provide a constant counterpressure of 3 bar. They are particularly required for DDA-FC or DDA-FCM pumps at very small flow rates.
The injection units are used in conjunction with dosing pumps to inject and mix the dosing medium in pipe systems.
Adaptor connections to connect between different threaded connection sizes
In-line water meters with potential-free pulse signal
Cables and plugs for external control and level sensor connection
Pressure loading valves for constant pressure on the pump dischange side
Non-return foot valves with strainer
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.