ALPHA are high-efficiency variable speed circulators designed for heating, air-conditioning and domestic hot-water systems. The pumps are simple, fast, and easy to install and operate.
Circulator pumps
ALPHA2 L is a high-efficiency circulator pump for basic functionality needs in heating systems. The pump features three fixed speed curves, two...
ALPHA2 is a circulator pump designed for heating and air conditioning systems. AUTOADAPT continuously adapts the pump to system demands for opt...
ALPHA1 N is a high-efficiency circulator pump with stainless-steel pump housing suitable for domestic hot-water systems. Featuring integrated ...
31:34
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.