- Max flow
- 15 l/h
- Head max
- 10 bar
- Liquid temperature
- -10 .. 45 °C
- p max
- 10 bar
High dosing precision
The DDC digital dosing pump offers the perfect balance between price and performance in common dosing applications. Advanced features, such as the SlowMode anti-cavitation function for high-viscosity liquids and Calibration mode, go hand in hand with a simple graphical user interface supporting more than 28 languages. DDC has a powerful variable-speed stepper motor, a turn-down ratio of up to 1:1000 and can be fully integrated in control systems. These features come together to make DDC a solid all-around performer if you are looking for high dosing precision without breaking the bank.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.