• Submersible wastewater pumps

DP

Suitable for:
  • Commercial wastewater
  • Domestic wastewater
  • Mine dewatering
  • Wastewater transport

Submersible Grundfos Drainage Pumps (DP) cover a motor range of 0.9-2.6 kW. The pumps are fitted with a semi-open multi-vane impeller capable of handling solids up to 10 mm in size.

Max flow
14 l/s
Head max
25 m
Liquid temperature
0 .. 40 °C
p max
6 bar