• Horizontal split case pumps

HS

Suitable for:
  • Commercial air conditioning
  • Commercial heating
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Cooling
  • Desalination
  • Leach mining
  • Industrial boiler systems
  • Industrial heating
  • Irrigation
  • Water distribution

Horizontal split case pumps

Max flow
1421 m³/h
Head max
100.3 m
Liquid temperature
0 .. 100 °C
p max
16 bar