• Booster set

Hydro MPC-E

Suitable for:
  • Commercial heating
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Bottle washing
  • Cooling
  • Desalination
  • Leach mining
  • Wash and clean
  • Temperature control
  • Industrial boiler systems
  • Industrial heating
  • Industrial water supply
  • Industrial water treatment
  • Water reuse
  • Drinking water treatment
  • Irrigation
  • Water distribution
  • Wastewater treatment
  • Drip micro spray
  • Frost protection
  • Pivot pressure boosting
  • Irrigation surface water and transfer

Booster systems with frequency-controlled pumps

Max flow
520 m³/h
Head max
161 m
Liquid temperature
0 .. 60 °C
p max
16 bar