- Max flow
- 163 m³/h
- Head max
- 145 m
- Liquid temperature
- 0 .. 60 °C
- p max
- 16 bar
The Hydro Multi-B for simple speed-controlled pressure boosting
The Hydro Multi-B pressure booster with two to three CR multi-stage in-line pumps provides you with a simple and easy-to-use pressure booster solution and is ideal for clean water pressure boosting. This is a reliable and basic booster system with a user-friendly control unit and full-range connectivity to Building Management Systems for water supply in schools, offices and multi-story buildings and for applications that require a back-up system.