Grundfos LS is a horizontal, single-stage or double-stages, between bearings, split case pump. The axially split design allows easy removal of the top casing and access to the pump components without disturbing the motor or pipe work.
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.
Optimise efficiency and reliability and reduce energy consumption and operating costs with our pump laser alignment service.
Explore
Maximise the performance and efficiency of your pump system with advanced commissioning services from industry experts.
Minimise costs and ensure lifelong pump efficiency. An inspection gives you an overview of installed base conditions and recommendations for improvements.