TP, TPE

Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/cooling/district energy/hot water recirculation. The pumps are with either fixed speed motors (TP/TPD) or speed controlled motors (TPE/TPED/TPE2/TPE2 D/TPE3/TPE3 D).

Water pump product information (MEI)
Max flow
4374 m³/h
Head max
122 m
Liquid temperature
-40 .. 150 °C
p max
25 bar