Duolift systems

Duolift is a two-pump lifting station suitable for collecting and removing wastewater inside buildings like cellars below sewer level. It comes with pipes to assemble on site and is easily serviced.

Max flow
29 m³/h
Head max
14 m
Liquid temperature
0 .. 40 °C