Variants CHI 4-10 A-B-G-BUBE
Specifications
Others | |
---|---|
Net weight: | 8.7 kg |
Gross weight: | 10.9 kg |
Shipping volume: | 0.049 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 110 °C |
Pipe connection: | 1 1/4" NPT |
Connect code: | B |
Technical | |
---|---|
Impeller 90 mm: | 1 |
Primary shaft seal: | BUBE |
Approvals on nameplate: | UL Listed |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230D/440-480Y V |
Rated current: | 1.55/0.75 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Product name: | CHI 4-10 A-B-G-BUBE |
Product No: | 4J553461 |
EAN number: | 5700392963468 |
Price: |