Variants CRN 64-1 A-F-G-V-EUHV
Specifications
Others | |
---|---|
Net weight: | 111 kg |
Gross weight: | 161 kg |
Shipping volume: | 0.28 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 100 |
Size of outlet connection: | DN 100 |
Pressure rating for connection: | PN 16 / PN 25 / PN 40 |
Flange size for motor: | F265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 64 m³/h |
Rated head: | 21.6 m |
Stages: | 1 |
Impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | EUHV |
Pump No: | 96409511 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | 1.4401 |
: | AISI 316 |
Material code: | G |
Code for rubber: | V |
Electrical data | |
---|---|
Motor type: | 132SB |
IE Efficiency class: | IE1 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 19.0/11.0 A |
Starting current: | 890-970 % |
Cos phi - power factor: | 0.89-0.86 |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE1 87,5% |
Motor efficiency at full load: | 87.5 % |
Motor efficiency at 3/4 load: | 89 % |
Motor efficiency at 1/2 load: | 88-87.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85807417 |
Product name: | CRN 64-1 A-F-G-V-EUHV |
Product No: | 96409833 |
Price: |