Variants LP 65-160/154 A-J-A-BBUE
Specifications
Others | |
---|---|
Net weight: | 93 kg |
Gross weight: | 104 kg |
Shipping volume: | 0.175 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 140 °C |
Flange standard: | JIS |
Pipe connection: | 65 A |
Pressure rating: | 16 K |
Flange size for motor: | F265 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 3540 rpm |
Rated flow: | 27 m³/h |
Rated head: | 40 m |
Actual impeller diameter: | 154 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BBUE |
Pump No: | 48663034 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SC |
Rated power - P2: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D V |
Rated current: | 14.6-13.0 A |
Starting current: | 950-1160 % |
Cos phi - power factor: | 0.92-0.80 |
Rated speed: | 3480-3520 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85817822 |
Product name: | LP 65-160/154 A-J-A-BBUE |
Product No: | 48667734 |
EAN number: | 5700390498269 |
Price: |