Variants NM 100-80-125/136 A-F-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 32.1 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 10 bar / 140 °C |
: | 16 bar / 100 °C |
Flange standard: | DIN |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Flange size for motor: | F100 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1400 rpm |
Rated flow: | 45 m³/h |
Rated head: | 4.4 m |
Actual impeller diameter: | 136 mm |
Impeller nom: | 125 mm |
Primary shaft seal: | BUBE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.75 kW |
Product name: | NM 100-80-125/136 A-F-A-BUBE |
Product No: | 47065051 |
EAN number: | 5700391195921 |
Price: |