Shower pumps

Grundfos shower pumps are used for boosting hot and cold water to showers, bathrooms or whole households. Shower pumps allows customers to boost performance and have a more powerful showering experience.

Max flow
3 m³/h
Head max
44 m
Liquid temperature
0 .. 60 °C
p max
6 bar