Variants TPD 65-60/2 A-F-A-AUUE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 52.8 kg |
Gross weight: | 57 kg |
Shipping volume: | 0.12 m³ |
Norwegian NRF no.: | 9044143 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Type of connection: | DIN |
Size of connection: | DN 65 |
Pressure rating for connection: | PN 6/10 |
Port-to-port length: | 340 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2800 rpm |
Rated flow: | 22.6 m³/h |
Rated head: | 4.2 m |
Maximum head: | 60 dm |
Actual impeller diameter: | 76 mm |
Code for shaft seal: | AUUE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | A48-40 B |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 71B |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 2.50/1.44 A |
Starting current: | 580-620 % |
Cos phi - power factor: | 0.80-0.70 |
Rated speed: | 2830-2850 rpm |
Efficiency: | 77.8% |
Motor efficiency at full load: | 77.8 % |
Motor efficiency at 3/4 load: | 81.5 % |
Motor efficiency at 1/2 load: | 79.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85805103 |
Product name: | TPD 65-60/2 A-F-A-AUUE |
Product No: | 96409273 |
Price: |