Variants UPA120 AUTO
Specifications
Others | |
---|---|
Gross weight: | 5.3 kg |
Shipping volume: | 0.006 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Pipe connection: | 1 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Speed no: | 1 |
Head max: | 120 dm |
TF class: | 110 |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | PP Composit |
Electrical data | |
---|---|
Max. power input: | 215 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 110 V |
Current in speed 3: | 2.1 A |
Capacitor size - run: | 10 µF |
Enclosure class (IEC 34-5): | X2D |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | UPA120 AUTO |
Product No: | 52588421 |
EAN number: | 5700396524351 |
Price: |