Variants PMU 2000
Specifications
Others | |
---|---|
Net weight: | 1 kg |
Gross weight: | 1.4 kg |
Language: | GB |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Electrical data | |
---|---|
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Enclosure class (IEC 34-5): | IP42 |
Product name: | PMU 2000 |
Product No: | 62572847 |
EAN number: | 5700390869748 |
Price: |