Variants CHIE 2-30 A-B-G-BQQV
Specifications
Others | |
---|---|
Net weight: | 13 kg |
Gross weight: | 14.8 kg |
Shipping volume: | 0.054 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 110 °C |
Pipe connection: | NPT 1" |
Connect code: | B |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 3 m³/h |
Rated head: | 27 m |
Maximum head: | 41 m |
Head max: | 41 m |
Impeller 90 mm: | 3 |
Primary shaft seal: | BQQV |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 760 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 208-230 V |
Rated current: | 3.50/3.20 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Thermal protec: | internal |
Product name: | CHIE 2-30 A-B-G-BQQV |
Product No: | 4H515963 |
EAN number: | 5700394463508 |
Price: |