Variants CHK 4-50/4 U-W-A-AUUV
Specifications
Others | |
---|---|
Net weight: | 14.1 kg |
Shipping volume: | 0.028 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 8 bar |
Max pressure at stated temp: | 8 bar / 90 °C |
Pump outlet: | 3/4" NPT |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 6 m³/h |
Rated head: | 34 m |
Maximum head: | 53 m |
Head max: | 53 m |
Stages: | 5 |
Impellers: | 4 |
Primary shaft seal: | AUUV |
Pump version: | U |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power input - P1: | 1600 W |
P2: | 1152 W |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.0 |
Rated current: | 5.2/3.0 A |
Starting current: | 39/19.5 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Product name: | CHK 4-50/4 U-W-A-AUUV |
Product No: | 44514454 |
Price: |